IESNA:LM-63-2002
[TEST]P1380443
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5795.7
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
867.4 960.0 1029.8 1052.6 1052.6 1023.3 942.1 834.9 795.9 856.0 966.5 1091.6 1284.9 1512.3 1739.7 1921.6 2072.7 2202.6 
2355.3 2522.6 2655.8 2670.5 2459.3 2020.7 1375.8 747.2 479.2 328.1 220.9 139.7 79.6 40.6 19.5 9.7 6.5 0.0 0.0 
867.4 958.4 1031.5 1055.8 1052.6 1021.7 943.8 841.4 797.6 862.5 960.0 1077.0 1281.6 1504.2 1738.1 1933.0 2092.2 2233.5 
2374.8 2516.1 2678.6 2683.4 2550.2 2088.9 1348.2 766.7 497.1 336.2 229.0 147.8 84.5 43.9 22.7 9.7 4.9 0.0 0.0 
867.4 961.6 1028.2 1055.8 1064.0 1036.3 971.4 873.9 815.4 856.0 942.1 1062.3 1237.8 1447.3 1704.0 1954.1 2119.8 2210.8 
2376.4 2527.5 2696.4 2774.4 2699.7 2350.5 1653.6 955.1 614.0 430.5 305.4 185.2 115.3 73.1 45.5 29.2 8.1 1.6 0.0 
867.4 955.1 1029.8 1064.0 1075.3 1068.8 1020.1 942.1 864.2 859.3 927.5 1028.2 1159.8 1341.7 1549.6 1747.8 1946.0 2111.7 
2272.5 2451.2 2654.2 2815.0 2839.4 2683.4 2296.8 1479.8 843.0 597.8 441.8 295.6 204.7 131.6 79.6 32.5 11.4 1.6 0.0 
867.4 956.7 1025.0 1068.8 1098.1 1099.7 1081.8 1034.7 969.7 925.9 938.9 1005.5 1102.9 1241.0 1413.2 1616.2 1804.7 1981.7 2152.3 
2342.3 2553.5 2810.1 3022.9 3035.9 2841.0 2269.2 1328.7 726.1 521.4 393.1 248.5 159.2 104.0 56.9 13.0 3.2 0.0 
867.4 948.6 1013.6 1073.7 1114.3 1137.1 1145.2 1137.1 1106.2 1068.8 1041.2 1057.5 1120.8 1210.1 1332.0 1492.8 1686.1 1882.6 2084.1 
2280.6 2499.9 2724.1 3037.6 3339.7 3458.3 3289.3 2568.1 1414.8 620.5 350.9 230.7 128.3 73.1 43.9 17.9 4.9 0.0 
867.4 930.8 1003.9 1065.6 1112.7 1164.7 1192.3 1226.4 1236.1 1245.9 1250.8 1267.0 1293.0 1345.0 1437.6 1561.0 1728.3 1911.9 2132.8 
2368.3 2600.6 2841.0 3070.0 3466.4 3999.2 4455.6 4367.9 3396.5 2024.0 929.1 250.2 133.2 78.0 34.1 19.5 8.1 0.0 
867.4 919.4 974.6 1034.7 1101.3 1154.9 1213.4 1276.7 1345.0 1405.1 1481.4 1526.9 1574.0 1619.5 1689.3 1801.4 1985.0 2196.1 
2436.5 2691.6 2954.7 3200.0 3433.9 3687.3 4129.1 4907.2 5573.2 5405.9 4460.5 3110.7 1947.6 847.9 191.7 66.6 
27.6 11.4 0.0 
867.4 904.8 950.3 1002.2 1060.7 1117.6 1187.4 1260.5 1358.0 1452.2 1570.8 1681.2 1807.9 1949.2 2113.3 2319.6 2568.1 2837.8 
3149.6 3433.9 3714.9 3955.3 4166.5 4382.5 4613.2 5029.0 5563.4 5787.6 5378.3 4475.1 3005.1 1049.3 251.8 94.2 
30.9 11.4 0.0 
867.4 895.0 940.5 989.2 1041.2 1102.9 1164.7 1239.4 1323.9 1419.7 1543.1 1660.1 1781.9 1903.8 2080.8 2296.8 2564.9 2852.4 
3167.5 3497.3 3788.0 4069.0 4351.7 4585.6 4886.1 5300.3 5768.1 5885.1 5440.0 4600.2 3058.7 1010.4 214.4 95.8 
32.5 13.0 0.0 
867.4 883.7 916.1 948.6 995.7 1036.3 1098.1 1158.2 1223.1 1301.1 1403.4 1496.0 1590.3 1712.1 1843.7 2009.3 2207.5 2434.9 
2676.9 2923.9 3157.8 3347.8 3510.2 3698.7 3901.7 4137.3 4324.1 4262.3 3771.8 3226.0 2147.4 589.6 138.1 63.4 24.4 
11.4 0.0 
867.4 877.2 891.8 909.6 943.8 979.5 1015.2 1065.6 1109.4 1161.4 1234.5 1296.2 1354.7 1421.3 1492.8 1593.5 1728.3 1858.3 2017.5 
2165.3 2290.4 2402.4 2488.5 2573.0 2670.5 2784.2 2868.6 2767.9 2363.4 2011.0 1392.1 459.7 87.7 42.2 19.5 11.4 0.0 
867.4 872.3 869.0 882.0 896.6 912.9 924.3 932.4 945.4 960.0 971.4 971.4 950.3 930.8 896.6 875.5 873.9 880.4 904.8 
935.6 973.0 995.7 1003.9 971.4 930.8 911.3 794.3 568.5 370.4 237.2 149.4 74.7 35.7 21.1 13.0 9.7 0.0 
867.4 841.4 812.2 789.4 761.8 724.5 670.9 609.1 537.7 454.8 388.2 344.4 311.9 298.9 297.3 294.0 287.5 287.5 290.8 
294.0 285.9 261.5 233.9 198.2 165.7 131.6 100.7 78.0 63.4 50.4 37.4 27.6 19.5 14.6 9.7 6.5 0.0 
867.4 815.4 763.5 693.6 623.8 539.3 437.0 357.4 305.4 276.1 263.1 255.0 248.5 242.0 237.2 230.7 225.8 216.0 206.3 
196.5 186.8 177.1 162.4 142.9 118.6 97.5 81.2 68.2 56.9 45.5 34.1 22.7 14.6 11.4 6.5 4.9 0.0 
867.4 792.7 709.8 601.0 495.4 391.5 318.4 285.9 266.4 250.2 232.3 217.7 207.9 198.2 188.4 180.3 173.8 167.3 160.8 154.3 
144.6 134.8 126.7 117.0 105.6 92.6 79.6 66.6 53.6 37.4 26.0 17.9 13.0 6.5 4.9 3.2 0.0 
867.4 776.4 656.2 532.8 402.8 320.0 289.1 271.3 255.0 233.9 212.8 194.9 180.3 168.9 160.8 152.7 144.6 136.4 131.6 126.7 125.1 
121.8 117.0 108.8 100.7 87.7 74.7 60.1 45.5 32.5 22.7 16.2 9.7 6.5 3.2 3.2 0.0 
867.4 755.3 609.1 466.2 344.4 297.3 279.4 261.5 242.0 219.3 198.2 181.9 170.6 159.2 151.1 142.9 136.4 129.9 125.1 121.8 118.6 115.3 
110.5 104.0 95.8 87.7 76.3 65.0 53.6 42.2 34.1 26.0 16.2 4.9 3.2 3.2 0.0 
867.4 750.5 592.9 425.6 321.6 290.8 276.1 258.3 235.5 214.4 193.3 178.7 164.1 154.3 147.8 141.3 133.2 128.3 121.8 120.2 117.0 113.7 
107.2 100.7 92.6 84.5 74.7 63.4 55.2 47.1 37.4 27.6 14.6 6.5 4.9 3.2 0.0 
867.4 737.5 560.4 393.1 310.3 287.5 271.3 253.4 233.9 211.2 191.7 175.4 160.8 151.1 142.9 138.1 133.2 125.1 118.6 115.3 110.5 107.2 
102.3 94.2 84.5 71.5 60.1 52.0 43.9 35.7 29.2 19.5 8.1 6.5 4.9 3.2 0.0 
867.4 729.3 549.0 380.1 307.0 285.9 269.6 251.8 232.3 211.2 190.1 172.2 155.9 146.2 139.7 134.8 129.9 120.2 115.3 112.1 108.8 105.6 
99.1 87.7 73.1 60.1 45.5 39.0 30.9 24.4 16.2 11.4 6.5 4.9 4.9 3.2 0.0 
867.4 731.0 552.3 378.5 307.0 285.9 272.9 253.4 232.3 211.2 191.7 173.8 155.9 146.2 139.7 136.4 129.9 120.2 115.3 113.7 110.5 104.0 
97.5 86.1 73.1 58.5 43.9 35.7 29.2 22.7 16.2 9.7 6.5 4.9 3.2 1.6 0.0 
